IESNA:LM-63-2002
[TEST]P1378579
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-840-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 80CRI 4000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15754.7
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2314.3 2216.5 2093.4 1934.0 1803.6 1709.5 1691.4 1752.9 1919.5 2151.3 2484.5 2821.4 3198.0 3585.5 3864.4 4117.9 4244.7 4338.9 
4447.5 4559.8 4701.1 4737.3 4672.1 4820.6 5135.7 5841.9 6798.1 7652.8 7982.4 7156.6 4947.3 1941.3 651.9 235.4 
79.7 7.2 0.0 
2314.3 2212.9 2097.0 1941.3 1792.8 1709.5 1698.6 1745.7 1905.0 2158.6 2451.9 2803.2 3198.0 3563.8 3871.7 4125.2 4226.6 4338.9 
4400.4 4570.7 4715.5 4744.5 4726.4 4842.3 5121.2 5769.5 6776.3 7681.8 8040.3 7261.6 5056.0 2223.8 738.8 264.4 
86.9 7.2 0.0 
2314.3 2231.0 2093.4 1955.8 1825.4 1727.6 1705.9 1738.4 1894.2 2115.1 2408.5 2734.4 3085.7 3455.2 3770.3 4063.6 4208.5 4309.9 
4400.4 4541.7 4715.5 4853.2 4922.0 5023.4 5280.5 5827.4 6740.1 7660.0 8424.2 7953.4 6106.3 2911.9 1082.9 463.6 
108.7 7.2 0.0 
2314.3 2223.8 2129.6 1995.6 1868.8 1767.4 1720.3 1745.7 1839.9 2024.6 2299.8 2582.3 2915.5 3205.3 3549.3 3846.3 4128.8 4346.1 
4433.0 4581.5 4802.5 4951.0 5110.3 5237.1 5519.6 6044.7 6968.3 8268.5 9583.2 10238.7 8587.2 4791.6 1890.6 713.5 
220.9 10.9 0.0 
2314.3 2238.3 2129.6 2020.9 1905.0 1807.3 1756.6 1760.2 1829.0 1981.1 2209.3 2480.9 2781.5 3071.3 3357.4 3676.1 4031.0 4346.1 
4523.6 4708.3 4943.7 5157.4 5407.3 5650.0 5997.6 6580.8 7703.5 9503.5 11249.2 12122.1 9431.1 5780.3 2564.2 1169.8 
286.1 10.9 0.0 
2314.3 2231.0 2133.2 2039.1 1923.2 1836.2 1771.0 1767.4 1836.2 1977.5 2176.7 2433.8 2694.6 2984.3 3274.1 3592.8 3965.8 4302.7 4552.6 
4835.1 5092.2 5360.2 5650.0 5961.4 6399.7 7127.6 8170.7 9930.9 11745.4 11828.7 8949.4 5671.7 2709.1 1177.1 307.9 10.9 
0.0 
2314.3 2231.0 2162.2 2093.4 2013.7 1937.6 1868.8 1839.9 1865.2 1941.3 2100.6 2296.2 2531.6 2767.0 3078.5 3371.9 3737.7 4125.2 4567.0 
5023.4 5555.8 6088.2 6595.2 7095.0 7634.7 8188.8 8880.6 9615.8 9949.0 8340.9 5121.2 2426.6 883.7 286.1 79.7 10.9 0.0 
2314.3 2252.7 2220.1 2155.0 2111.5 2057.2 2017.3 1984.7 1973.9 2013.7 2097.0 2227.4 2401.2 2633.0 2926.4 3266.8 3600.0 4002.1 4451.2 
4918.4 5447.1 5932.5 6399.7 6816.2 7171.1 7460.8 7399.3 6953.8 5820.2 4016.5 1731.2 597.6 304.2 163.0 61.6 14.5 0.0 
2314.3 2270.8 2263.6 2227.4 2209.3 2187.5 2162.2 2147.7 2151.3 2173.1 2220.1 2289.0 2404.9 2589.6 2828.6 3118.3 3469.7 3871.7 4331.6 
4788.0 5229.8 5700.7 6044.7 6283.8 6483.0 6359.8 5744.1 4759.0 3295.8 1738.4 898.2 499.8 289.7 177.5 72.4 14.5 0.0 
2314.3 2296.2 2292.6 2281.7 2299.8 2299.8 2332.4 2336.0 2386.7 2426.6 2499.0 2585.9 2701.8 2864.8 3093.0 3418.9 3770.3 4259.2 4744.5 
5320.4 5972.3 6566.3 7019.0 7392.0 7453.6 6845.1 5776.7 4121.6 2227.4 1173.5 684.5 416.5 253.5 152.1 65.2 10.9 0.0 
2314.3 2314.3 2310.7 2346.9 2354.1 2401.2 2433.8 2451.9 2528.0 2593.2 2687.4 2796.0 2951.7 3165.4 3437.1 3763.0 4117.9 4494.6 
4903.9 5367.5 5878.1 6323.6 6674.9 6816.2 6537.3 5595.6 4498.2 2893.8 1423.4 793.2 488.9 318.7 199.2 105.0 47.1 10.9 0.0 
2314.3 2317.9 2339.7 2368.6 2408.5 2437.4 2455.6 2502.6 2557.0 2611.3 2691.0 2777.9 2901.0 3082.1 3288.6 3505.9 3788.4 4074.5 4393.2 
4719.2 5085.0 5410.9 5631.8 5646.3 5298.6 4520.0 3596.4 2415.7 1151.7 641.1 409.3 253.5 163.0 86.9 32.6 7.2 0.0 
2314.3 2328.8 2357.8 2394.0 2430.2 2459.2 2491.8 2520.8 2542.5 2585.9 2629.4 2701.8 2777.9 2882.9 3013.3 3132.8 3266.8 3422.6 3581.9 
3748.5 3911.5 3969.5 3871.7 3585.5 3114.7 2491.8 1905.0 1314.7 764.2 488.9 347.7 239.0 159.4 90.5 32.6 7.2 0.0 
2314.3 2336.0 2372.3 2404.9 2441.1 2459.2 2466.4 2459.2 2437.4 2415.7 2408.5 2412.1 2394.0 2379.5 2325.2 2267.2 2180.3 2078.9 1973.9 
1829.0 1633.4 1427.0 1249.5 1079.3 941.7 811.3 720.7 622.9 536.0 463.6 369.4 282.5 202.8 123.1 47.1 7.2 0.0 
2314.3 2350.5 2394.0 2426.6 2448.3 2433.8 2426.6 2390.4 2350.5 2317.9 2267.2 2191.2 2104.2 2035.4 1981.1 1919.5 1836.2 1720.3 1582.7 
1459.6 1303.8 1180.7 1072.0 981.5 901.8 814.9 738.8 659.2 579.5 496.2 409.3 318.7 206.4 130.4 57.9 10.9 0.0 
2314.3 2368.6 2408.5 2430.2 2426.6 2408.5 2375.9 2336.0 2289.0 2220.1 2140.5 2060.8 1992.0 1955.8 1919.5 1861.6 1781.9 1676.9 1561.0 
1448.7 1354.5 1282.1 1227.8 1140.9 1046.7 956.1 840.3 728.0 622.9 521.5 423.7 329.6 224.5 126.8 61.6 10.9 0.0 
2314.3 2372.3 2426.6 2419.3 2408.5 2379.5 2336.0 2281.7 2216.5 2169.4 2104.2 2049.9 2010.1 1955.8 1905.0 1825.4 1724.0 1640.7 1553.7 
1495.8 1463.2 1466.8 1441.5 1369.0 1274.9 1148.1 1025.0 898.2 760.6 637.4 503.4 412.9 315.1 192.0 97.8 21.7 0.0 
2314.3 2386.7 2423.0 2404.9 2379.5 2354.1 2296.2 2238.3 2180.3 2136.8 2107.9 2075.3 2024.6 1941.3 1847.1 1742.1 1629.8 1535.6 1463.2 
1427.0 1437.8 1448.7 1434.2 1390.8 1311.1 1216.9 1130.0 1043.1 916.3 775.1 670.0 550.5 438.2 300.6 159.4 29.0 0.0 
2314.3 2390.4 2412.1 2401.2 2361.4 2317.9 2263.6 2212.9 2173.1 2158.6 2136.8 2086.1 2020.9 1897.8 1774.7 1629.8 1506.7 1416.1 1369.0 
1347.3 1350.9 1329.2 1296.6 1231.4 1140.9 1064.8 988.7 909.1 796.8 720.7 644.7 546.9 420.1 297.0 163.0 32.6 0.0 
2314.3 2383.1 2412.1 2365.0 2346.9 2307.1 2249.1 2194.8 2165.8 2162.2 2144.1 2097.0 1973.9 1850.7 1687.7 1542.9 1419.7 1332.8 1296.6 
1285.7 1245.9 1191.6 1137.2 1053.9 977.9 901.8 825.8 731.6 655.5 586.7 528.8 441.9 333.2 246.3 134.0 36.2 0.0 
2314.3 2390.4 2394.0 2365.0 2332.4 2289.0 2245.5 2191.2 2187.5 2176.7 2144.1 2086.1 1963.0 1807.3 1637.0 1492.2 1379.9 1307.5 1260.4 
1227.8 1155.3 1082.9 1021.3 956.1 872.8 800.4 728.0 651.9 590.3 561.4 543.3 434.6 304.2 213.7 101.4 18.1 0.0 
2314.3 2383.1 2423.0 2372.3 2336.0 2289.0 2260.0 2220.1 2187.5 2191.2 2151.3 2089.8 1970.2 1821.7 1640.7 1484.9 1401.6 1321.9 1256.8 
1224.2 1140.9 1068.4 1006.9 945.3 865.6 789.5 713.5 641.1 586.7 557.8 543.3 383.9 286.1 202.8 105.0 10.9 0.0 
